Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Aeroquip Performance Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Construction Style | Reusable |
End size 1 | -4 |
Hex size 1 IN | 0.560 |
Hex size 1 MM | 14.224 |
Hose size | -4 |
Product material | Brass |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN | 678146001979 |