Product specifications
Characteristic | Value |
---|---|
Angle shape | 45 Degree |
Brand | Aeroquip Performance Danfoss |
Compatible hose ID IN | 0.375 |
Compatible hose ID MM | 9.525 |
Construction Style | Reusable |
End size 1 | -6 |
End type 1 | Female AN |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.813 |
Hex size 1 MM | 20.638 |
Hex size 2 IN | 0.688 |
Hex size 2 MM | 17.463 |
Hose size | -6 |
Product material | Carbon steel |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146002181 |