Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compliances | ES454 Type 1 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Dura-Kote |
| HA Certificate of compliance | None |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hose size | -8 |
| Product material | Carbon steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146002235 |
