Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Finish plating | Red/Blue Anodized |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product width in | 0.687 |
| Product width mm | 17.462 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146002297 |
