Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM1514 |
| Finish plating | Red/Blue Anodized |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 2.610 |
| Product length mm | 66.294 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146002310 |
