Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM1532 |
| Finish plating | Red/Blue Anodized |
| Product height in | 1.720 |
| Product height mm | 43.688 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Aluminum |
| Product width in | 0.687 |
| Product width mm | 17.462 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146002372 |
