Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM1544 |
| Finish plating | Red/Blue Anodized |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 2.161 |
| Product length mm | 54.889 |
| Product material | Aluminum |
| Product width in | 1.000 |
| Product width mm | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146002433 |
