Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 120 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM1545 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| Drop dimension IN | 1.726 |
| Drop dimension MM | 43.8 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.368 |
| Hose size | -12 |
| Inside diameter IN | 0.5900 |
| Inside diameter MM | 14.9860 |
| Product height in | 1.726 |
| Product height mm | 43.840 |
| Product length in | 2.438 |
| Product length mm | 61.925 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146002440 |
