Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
Drop dimension IN | 1.090 |
Drop dimension MM | 27.70 |
End Type 1 | Male 37 degree |
End Type 2 | Male 37 degree |
End type 3 | Male 37 degree |
Finish plating | Anodized |
Hex size 1 IN | 0.563 |
Hex size 1 MM | 14.300 |
Item type | Adapter-tee |
Product material | Aluminum |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Thread size 3 | 9/16-18 UNF |
Tube outside diameter 1 IN | 0.296 |
Tube outside diameter 1 MM | 7.5 |
Tube outside diameter 2 IN | 0.281 |
Tube outside diameter 2 MM | 7.1 |
Tube outside diameter 3 IN | 0.296 |
Tube outside diameter 3 MM | 7.5 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146003393 |