Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM2170 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male 37 degree |
| Finish plating | Anodized |
| Hex size 1 IN | 1.625 |
| Hex size 1 MM | 41.300 |
| Item type | Adapter-straight |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146003782 |
