Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM2923 |
| Color | Zinc |
| Head style | Hex |
| Material | Carbon steel |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.140 |
| Product length mm | 28.956 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size | 10 mmX1.25 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146006943 |
