Aeroquip Performance by Danfoss Reusable Hose Fittings SAE 37° JIC/AN 45° Elbow Swivel FCM4022 (RIGHT)

45DEG Ftng reus SAE 37 AQP Hose Fitting

FCM4023

Catalog item:

FCM4023


Tools

Product specifications

Characteristic
Value
BrandAeroquip Performance Danfoss
Catalog ItemFCM4023
Finish platingRed/Blue Anodized
Product height in1.970
Product height mm50.038
Product length in3.630
Product length mm92.202
Product materialAluminum
Product width in0.875
Product width mm22.225

General specifications

Characteristic
Value
EAN/UPC678146008794