Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4024 |
| Finish plating | Red/Blue Anodized |
| Product height in | 2.320 |
| Product height mm | 58.928 |
| Product length in | 4.080 |
| Product length mm | 103.632 |
| Product material | Aluminum |
| Product width in | 1.062 |
| Product width mm | 26.987 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146008800 |
