Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Hoses and fittings
Specialty applications
Aeroquip performance products
Aeroquip performance fittings
FCM4032
Ftng reus SAE 3790DEG AQP Hose Fitting
FCM4032
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.870
Product height mm
47.498
Product length in
2.600
Product length mm
66.040
Product width in
0.750
Product width mm
19.050 mm
General specifications
Characteristic
Value
EAN/UPC
678146008831