Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4034 |
| Finish plating | Red/Blue Anodized |
| Product height in | 2.390 |
| Product height mm | 60.706 |
| Product length in | 3.420 |
| Product length mm | 86.868 |
| Product material | Aluminum |
| Product width in | 1.062 |
| Product width mm | 26.987 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146008855 |
