Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4035 |
| Finish plating | Red/Blue Anodized |
| Product height in | 2.580 |
| Product height mm | 65.532 |
| Product length in | 3.820 |
| Product length mm | 97.028 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146008862 |
