Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 120 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4042 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 1.115 |
| Drop dimension MM | 28.32 |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.463 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.226 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 1.990 |
| Product height mm | 50.546 |
| Product length in | 2.290 |
| Product length mm | 58.166 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146008886 |
