Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 120 Degree |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4043 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 1.129 |
| Drop dimension MM | 28.68 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.464 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product material | Aluminum |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146008893 |
