Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 150 Degree |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.988 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4054 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 1.416 |
| Drop dimension MM | 35.97 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 0.820 |
| Hose cut off factor MM | 20.828 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Aluminum |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146008947 |
