Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 150 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 3.299 |
| Drop dimension MM | 83.8 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.1 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.1 |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.290 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product material | Aluminum |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146219282 |
