Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 180 Degree |
| Backup hex size IN | 1.188 |
| Backup hex size MM | 30.163 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4065 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.5 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 1.780 |
| Hose cut off factor MM | 45.212 |
| Hose size | -12 |
| Inside diameter IN | 0.5900 |
| Inside diameter MM | 14.9860 |
| Product height in | 3.710 |
| Product height mm | 94.234 |
| Product length in | 3.520 |
| Product length mm | 89.408 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146008992 |
