Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 30 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 0.315 |
| Drop dimension MM | 8.00 |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.463 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.050 |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.498 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product material | Aluminum |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146009005 |
