Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 30 Degree |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 0.417 |
| Drop dimension MM | 10.6 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.4 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.0 |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.642 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 3.610 |
| Product length mm | 91.694 |
| Product material | Aluminum |
| Product width in | 1.062 |
| Product width mm | 26.987 mm |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146009029 |
