Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 30 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FBU |
| Construction Style | Reusable |
| Drop dimension IN | 0.421 |
| Drop dimension MM | 10.69 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hex size 1 IN | 1.438 |
| Hex size 1 MM | 36.513 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.100 |
| Hose cut off factor IN | 2.010 |
| Hose cut off factor MM | 51.054 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product material | Aluminum |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146010742 |
