Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 60 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 0.778 |
| Drop dimension MM | 19.8 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.2 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.2 |
| Hose cut off factor IN | 2.340 |
| Hose cut off factor MM | 59.436 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product material | Aluminum |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146009050 |
