Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4422 |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 3.200 |
| Product length mm | 81.280 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146022042 |
