Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4432 |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146021984 |
![Hose Fittings FCM4432 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215822%2FID433457353904-0101_preview.jpg&w=1920&q=75)