Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4433 |
| Product height in | 2.060 |
| Product height mm | 52.324 |
| Product length in | 3.030 |
| Product length mm | 76.962 |
| Product material | Aluminum |
| Product width in | 0.875 |
| Product width mm | 22.225 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146021991 |
![Hose Fittings FCM4432 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215822%2FID433457353904-0101_preview.jpg&w=1920&q=75)