Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4462 |
| Product height in | 2.220 |
| Product height mm | 56.388 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146022233 |
![Hose Fittings FCM4462 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215825%2FID433457368909-0101_preview.jpg&w=1920&q=75)