Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Drop dimension IN | 0.969 |
| Drop dimension MM | 24.6 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Anodized |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.8 |
| Item type | Adapter-tee |
| Product material | Aluminum |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146021519 |
