Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Fuel gas system |
| Bend radius min (inch) | 12.500 |
| Bend radius min (mm) | 317.500 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 14 |
| Burst pressure (psi) | 200 |
| Catalog Item | FBA3200 |
| Color | Stainless steel |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 1.75 |
| Inside diameter (mm) | 44.40 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.16 |
| Outside diameter (mm) | 54.86 |
| Package form | Bulk |
| Product height in | 1.750 |
| Product height mm | 44.400 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product width in | 1.750 |
| Product width mm | 44.400 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Brass plated steel wire |
| Series | FBA Series |
| Size | -32 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.20 |
| Tube wall thickness (mm) | 5.02 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 3 |
| Working pressure max (psi) | 50 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -48 |
| Working temperature min (F) | -55.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146029775 |
| Proposition 65 | Cancer and Reproductive Harm |
