Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Fuel gas system |
| Bend radius min (inch) | 6.500 |
| Bend radius min (mm) | 165.000 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 412 |
| Burst pressure (psi) | 6000 |
| Catalog Item | FBG1200 |
| Color | Blue |
| Compliances | SAE J1402 |
| Conditional temp range | Air not to exceed 121C |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 1.08 |
| Outside diameter (mm) | 27.43 |
| Package form | Bulk |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | FBG Series |
| Size | -12 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 103 |
| Working pressure max (psi) | 1500 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -50 |
| Working temperature min (F) | -58.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117656 |
