Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air |
| Bend radius min (inch) | 5.000 |
| Bend radius min (mm) | 127.000 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 96 |
| Burst pressure (psi) | 1400 |
| Color | Black |
| Compliances | SAE 100R6 |
| Conditional temp range | Air not to exceed 250F |
| Construction | 1 Ply braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 300000 |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.90 |
| Outside diameter (mm) | 22.86 |
| Package form | Bulk |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | Socketless |
| Reinforcement material | Fabric |
| Series | FBN Series |
| Size | -10 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 18 |
| Vacuum rating (mmHg) | 457.20 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146119254 |
