Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Coolant systems |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 140 |
| Burst pressure (psi) | 2000 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Aramid (Nomex) |
| Inside diameter (inch) | 0.22 |
| Inside diameter (mm) | 5.60 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.42 |
| Outside diameter (mm) | 10.70 |
| Package form | Bulk |
| Product height in | 0.420 |
| Product height mm | 10.668 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product width in | 0.420 |
| Product width mm | 10.668 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Fabric |
| Series | StartLite |
| Size | -4 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 20 |
| Vacuum rating (mmHg) | 508.00 |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -43 |
| Working temperature min (F) | -45.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146143402 |
