Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Coolant systems |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 101.600 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 140 |
| Burst pressure (psi) | 2000 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Aramid (Nomex) |
| Inside diameter (inch) | 0.56 |
| Inside diameter (mm) | 14.20 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.80 |
| Outside diameter (mm) | 20.30 |
| Package form | Bulk |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product width in | 0.800 |
| Product width mm | 20.320 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Fabric |
| Series | StartLite |
| Size | -10 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -43 |
| Working temperature min (F) | -45.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146119452 |
