Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air conditioning |
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 140 |
| Burst pressure (psi) | 2000 |
| Catalog Item | FBZ0800 |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | EPDM |
| Inside diameter (inch) | 0.42 |
| Inside diameter (mm) | 10.70 |
| Lay line style | Transfer tape |
| Outside diameter (inch) | 0.70 |
| Outside diameter (mm) | 17.78 |
| Package form | Bulk |
| Product height in | 0.420 |
| Product height mm | 10.700 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product width in | 0.420 |
| Product width mm | 10.700 |
| Qualified hose fittings | Socketless |
| Reinforcement material | Fabric |
| Series | FBZ Series |
| Size | -8 |
| Tube material | Polyamide (PA) |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 140 |
| Working temperature max (F) | 284.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212740 |
