Hoses and Flexible Tubes FBA0400 (CENTER)

HOSE-AER, FCA, -8, 15FT, RL, FUEL,GY

FCA0815


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
ApplicationFuel and lube oils
Bend radius min (inch)3.500
Bend radius min (mm)88.900
BrandAeroquip Performance Danfoss
Burst pressure (bar)345
Burst pressure (psi)5000
Catalog ItemFCA0815
ColorStainless steel
CompliancesMIL-PRF-7808
ConductivityConductive
Construction2 Wire Braid
Cover materialStainless steel
Inside diameter (inch)0.44
Inside diameter (mm)11.10
Lay line styleInk transfer
Length (in)180.00000
Length (mm)4572.00000
Outside diameter (inch)0.65
Outside diameter (mm)16.51
Package formReel
Product height in0.438
Product height mm11.100
Product length in180.000
Product length mm4572.000
Product width in0.438
Product width mm11.100
Qualified hose fittingsCrimp
Reinforcement materialBrass plated steel wire
SeriesFCA Series
Size-8
Tube materialChlorinated Polyethylene (CPE)
Vacuum rating (inHg)20
Vacuum rating (mmHg)508.00
Working pressure max (bar)69
Working pressure max (psi)1000
Working temperature max (C)149
Working temperature max (F)300.0
Working temperature min (C)-48
Working temperature min (F)-55.0

General specifications

Characteristic
Value
EAN/UPC678146000156