Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Fuel and lube oils |
| Bend radius min (inch) | 3.500 |
| Bend radius min (mm) | 88.900 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 345 |
| Burst pressure (psi) | 5000 |
| Color | Stainless steel |
| Compliances | MIL-PRF-7808 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 0.44 |
| Inside diameter (mm) | 11.10 |
| Lay line style | Ink transfer |
| Length (in) | 240.00000 |
| Length (mm) | 6096.00000 |
| Outside diameter (inch) | 0.65 |
| Outside diameter (mm) | 16.51 |
| Package form | Reel |
| Product height in | 0.438 |
| Product height mm | 11.100 |
| Product length in | 240.000 |
| Product length mm | 6096.000 |
| Product width in | 0.438 |
| Product width mm | 11.100 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Brass plated steel wire |
| Series | FCA Series |
| Size | -8 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 20 |
| Vacuum rating (mmHg) | 508.00 |
| Working pressure max (bar) | 69 |
| Working pressure max (psi) | 1000 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -48 |
| Working temperature min (F) | -55.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146000163 |
