Hoses and Flexible Tubes FBA0400 (CENTER)

HOSE-AER, FCA, -10, 3FT, RL, FUEL,GY

FCA1003

Catalog item:

FCA1003


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
ApplicationFuel and lube oils
Bend radius min (inch)4.000
Bend radius min (mm)101.600
BrandAeroquip Performance Danfoss
Burst pressure (bar)345
Burst pressure (psi)5000
Catalog ItemFCA1003
ColorStainless steel
CompliancesMIL-PRF-7808
ConductivityConductive
Construction2 Wire Braid
Cover materialStainless steel
Inside diameter (inch)0.58
Inside diameter (mm)14.80
Lay line styleInk transfer
Length (in)36.00000
Length (mm)914.40000
Outside diameter (inch)0.83
Outside diameter (mm)21.21
Package formReel
Product height in0.582
Product height mm14.800
Product length in36.000
Product length mm914.400
Product width in0.582
Product width mm14.800
Qualified hose fittingsCrimp
Reinforcement materialBrass plated steel wire
SeriesFCA Series
Size-10
Tube materialChlorinated Polyethylene (CPE)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)69
Working pressure max (psi)1000
Working temperature max (C)149
Working temperature max (F)300.0
Working temperature min (C)-48
Working temperature min (F)-55.0

General specifications

Characteristic
Value
EAN/UPC678146000187