Hoses and Flexible Tubes FBA0400 (CENTER)

HOSE-AER, FCA, -12, 20FT, RL, FUEL,GY

FCA1220


Tools

Product specifications

Characteristic
Value
Abrasion ResistancePremium
ApplicationFuel and lube oils
Bend radius min (inch)4.500
Bend radius min (mm)114.300
BrandAeroquip Performance Danfoss
Burst pressure (bar)332
Burst pressure (psi)4800
Catalog ItemFCA1220
ColorStainless steel
CompliancesMIL-PRF-7808
ConductivityConductive
Construction2 Wire Braid
Cover materialStainless steel
Inside diameter (inch)0.71
Inside diameter (mm)18.00
Lay line styleInk transfer
Length (in)240.00000
Length (mm)6096.00000
Outside diameter (inch)0.96
Outside diameter (mm)24.38
Package formReel
Product height in0.708
Product height mm18.000
Product length in240.000
Product length mm6096.000
Product width in0.708
Product width mm18.000
Qualified hose fittingsCrimp
Reinforcement materialBrass plated steel wire
SeriesFCA Series
Size-12
Tube materialChlorinated Polyethylene (CPE)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)83
Working pressure max (psi)1200
Working temperature max (C)149
Working temperature max (F)300.0
Working temperature min (C)-48
Working temperature min (F)-55.0

General specifications

Characteristic
Value
EAN/UPC678146000286