Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Fuel and lube oils |
| Bend radius min (inch) | 5.500 |
| Bend radius min (mm) | 139.700 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 172 |
| Burst pressure (psi) | 2500 |
| Catalog Item | FCA1610 |
| Color | Stainless steel |
| Compliances | MIL-PRF-7808 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 0.88 |
| Inside diameter (mm) | 22.20 |
| Lay line style | Ink transfer |
| Length (in) | 120.00000 |
| Length (mm) | 3048.00000 |
| Outside diameter (inch) | 1.17 |
| Outside diameter (mm) | 29.72 |
| Package form | Reel |
| Product height in | 0.875 |
| Product height mm | 22.200 |
| Product length in | 120.000 |
| Product length mm | 3048.000 |
| Product width in | 0.875 |
| Product width mm | 22.200 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Brass plated steel wire |
| Series | FCA Series |
| Size | -16 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 52 |
| Working pressure max (psi) | 750 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -48 |
| Working temperature min (F) | -55.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146000323 |
