Hoses and Flexible Tubes FBA0400 (CENTER)

HOSE-AER, FCA, -20, 15FT, RL, FUEL,GY

FCA2015


Tools

Product specifications

Characteristic
Value
Abrasion ResistancePremium
ApplicationFuel and lube oils
Bend radius min (inch)8.000
Bend radius min (mm)203.200
BrandAeroquip Performance Danfoss
Burst pressure (bar)138
Burst pressure (psi)2000
Catalog ItemFCA2015
ColorStainless steel
CompliancesMIL-PRF-7808
ConductivityConductive
Construction2 Wire Braid
Cover materialStainless steel
Inside diameter (inch)1.13
Inside diameter (mm)28.60
Lay line styleInk transfer
Length (in)180.00000
Length (mm)4572.00000
Outside diameter (inch)1.44
Outside diameter (mm)36.45
Package formReel
Product height in1.125
Product height mm28.600
Product length in180.000
Product length mm4572.000
Product width in1.125
Product width mm28.600
Qualified hose fittingsCrimp
Reinforcement materialBrass plated steel wire
SeriesFCA Series
Size-20
Tube materialChlorinated Polyethylene (CPE)
Tube wall thickness (inch)0.31
Tube wall thickness (mm)7.87
Vacuum rating (inHg)20
Vacuum rating (mmHg)508.00
Working pressure max (bar)35
Working pressure max (psi)500
Working temperature max (C)149
Working temperature max (F)300.0
Working temperature min (C)-48
Working temperature min (F)-55.0

General specifications

Characteristic
Value
EAN/UPC678146000392