Hoses and Flexible Tubes FBB0400 (CENTER)

HOSE-AER, FCB, -4, 6FT, RL, PRFM,GY

FCB0406


Tools

Product specifications

Characteristic
Value
ApplicationAir
Bend radius min (inch)1.500
Bend radius min (mm)38.100
BrandAeroquip Performance Danfoss
Burst pressure (bar)140
Burst pressure (psi)2000
Catalog ItemFCB0406
ColorBlack
CompliancesMIL-PRF-2104
Construction1 Ply braid
Cover materialPolyester (PET)
Inside diameter (inch)0.22
Inside diameter (mm)5.60
Length (in)72.00000
Length (mm)1828.80000
Outside diameter (inch)0.44
Outside diameter (mm)11.18
Package formReel
Product height in0.220
Product height mm5.600
Product length in72.000
Product length mm1828.800
Product width in0.220
Product width mm5.600
Qualified hose fittingsReusable
Reinforcement materialFabric
SeriesStreetlite
Size-4
Tube materialNitrile (NBR)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)35
Working pressure max (psi)500
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146216946