Hoses and Flexible Tubes FBB0400 (CENTER)

HOSE-AER, FCB, -10, 20FT, RL, PRFM,GY

FCB1020


Tools

Product specifications

Characteristic
Value
ApplicationAir
Bend radius min (inch)3.500
Bend radius min (mm)88.900
BrandAeroquip Performance Danfoss
Burst pressure (bar)140
Burst pressure (psi)2000
Catalog ItemFCB1020
ColorBlack
CompliancesMIL-PRF-2104
Construction1 Ply braid
Cover materialPolyester (PET)
Inside diameter (inch)0.55
Inside diameter (mm)13.90
Length (in)240.00000
Length (mm)6096.00000
Outside diameter (inch)0.81
Outside diameter (mm)20.57
Package formReel
Product height in0.550
Product height mm13.900
Product length in240.000
Product length mm6096.000
Product width in0.550
Product width mm13.900
Qualified hose fittingsReusable
Reinforcement materialFabric
SeriesStreetlite
Size-10
Tube materialNitrile (NBR)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)35
Working pressure max (psi)500
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146217097