Product specifications
Characteristic | Value |
|---|---|
| Application | Air |
| Bend radius min (inch) | 5.500 |
| Bend radius min (mm) | 139.700 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 120 |
| Burst pressure (psi) | 1750 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Construction | 1 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.85 |
| Inside diameter (mm) | 21.60 |
| Length (in) | 72.00000 |
| Length (mm) | 1828.80000 |
| Outside diameter (inch) | 1.01 |
| Outside diameter (mm) | 25.65 |
| Package form | Reel |
| Product height in | 0.850 |
| Product height mm | 21.600 |
| Product length in | 72.000 |
| Product length mm | 1828.800 |
| Product width in | 0.850 |
| Product width mm | 21.600 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Fabric |
| Series | Streetlite |
| Size | -16 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.16 |
| Tube wall thickness (mm) | 4.06 |
| Vacuum rating (inHg) | 15 |
| Vacuum rating (mmHg) | 381.00 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146216991 |
