Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Gauge |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 840 |
| Burst pressure (psi) | 12000 |
| Catalog Item | FCC0306 |
| Color | Stainless steel |
| Compliances | MIL-PRF-7808 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 0.13 |
| Inside diameter (mm) | 3.20 |
| Lay line style | Ink transfer |
| Length (in) | 72.00000 |
| Length (mm) | 1828.80000 |
| Outside diameter (inch) | 0.27 |
| Outside diameter (mm) | 6.86 |
| Package form | Reel |
| Product height in | 0.130 |
| Product height mm | 3.200 |
| Product length in | 72.000 |
| Product length mm | 1828.800 |
| Product width in | 0.130 |
| Product width mm | 3.200 |
| Qualified hose fittings | CrimpReusable |
| Reinforcement material | Brass plated steel wire |
| Series | FCC Series |
| Size | -3 |
| Tube material | PTFE |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3000 |
| Working temperature max (C) | 260 |
| Working temperature max (F) | 500.0 |
| Working temperature min (C) | -73 |
| Working temperature min (F) | -100.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146000484 |
