Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | GAUGE | Gauge |
| Bend radius min (inch) | 2.000 | |
| Bend radius min (mm) | 50.800 | |
| Brand | AEROQUIP PERFORMANCE DANFOSS | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 840 | |
| Burst pressure (psi) | 12000 | |
| Catalog Item | FCC0420 | |
| Color | STAINLESS STEEL | Stainless steel |
| Compliances | MIL-PRF-7808 | MIL-PRF-7808 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | STAINLESS STEEL | Stainless steel |
| Inside diameter (inch) | 0.19 | |
| Inside diameter (mm) | 4.80 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Length (in) | 240.00000 | |
| Length (mm) | 6096.00000 | |
| Outside diameter (inch) | 0.32 | |
| Outside diameter (mm) | 8.13 | |
| Package form | REEL | Reel |
| Product height in | 0.190 | |
| Product height mm | 4.800 | |
| Product length in | 240.000 | |
| Product length mm | 6096.000 | |
| Product width in | 0.190 | |
| Product width mm | 4.800 | |
| Qualified hose fittings | CRIMPREUSABLE | CrimpReusable |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | FCC SEREIS | FCC Series |
| Size | -4 | -4 |
| Tube material | PTFE | PTFE |
| Working pressure max (bar) | 210 | |
| Working pressure max (psi) | 3000 | |
| Working temperature max (C) | 260 | |
| Working temperature max (F) | 500.0 | |
| Working temperature min (C) | -73 | |
| Working temperature min (F) | -100.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146000569 |
