Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air conditioning |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 102.000 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 138 |
| Burst pressure (psi) | 2000 |
| Catalog Item | FCF0603 |
| Color | Stainless steel |
| Compliances | MIL-H-5606 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Stainless steel |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.32 |
| Inside diameter (mm) | 8.10 |
| Lay line style | Ink transfer |
| Length (in) | 36.00000 |
| Length (mm) | 914.40000 |
| Outside diameter (inch) | 0.45 |
| Outside diameter (mm) | 11.43 |
| Package form | Reel |
| Product height in | 0.320 |
| Product height mm | 8.100 |
| Product length in | 36.000 |
| Product length mm | 914.400 |
| Product width in | 0.320 |
| Product width mm | 8.100 |
| Qualified hose fittings | A/C fittings |
| Reinforcement material | Brass plated steel wire |
| Series | FCF Series |
| Size | -6 |
| Tube material | Nylon 11 |
| Working pressure max (bar) | 34 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146011275 |
