Hoses and Flexible Tubes FBF0600 (CENTER)

HOSE-AER, FCF, -6, 9FT, RL, AC,GY

FCF0609


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
ApplicationAir conditioning
Bend radius min (inch)4.000
Bend radius min (mm)102.000
BrandAeroquip Performance Danfoss
Burst pressure (bar)138
Burst pressure (psi)2000
Catalog ItemFCF0609
ColorStainless steel
CompliancesMIL-H-5606
ConductivityConductive
Construction1 Wire Braid
Cover materialStainless steel
Impulse cycle (cycles)150000
Inside diameter (inch)0.32
Inside diameter (mm)8.10
Lay line styleInk transfer
Length (in)108.00000
Length (mm)2743.20000
Outside diameter (inch)0.45
Outside diameter (mm)11.43
Package formReel
Product height in0.320
Product height mm8.100
Product length in108.000
Product length mm2743.200
Product width in0.320
Product width mm8.100
Qualified hose fittingsA/C fittings
Reinforcement materialBrass plated steel wire
SeriesFCF Series
Size-6
Tube materialNylon 11
Tube wall thickness (inch)0.06
Tube wall thickness (mm)1.40
Working pressure max (bar)34
Working pressure max (psi)500
Working temperature max (C)121
Working temperature max (F)250.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146011299