Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Fuel gas system |
| Bend radius min (inch) | 3.940 |
| Bend radius min (mm) | 100.000 |
| Brand | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 628 |
| Burst pressure (psi) | 9100 |
| Catalog Item | FCG0610 |
| Color | Blue |
| Compliances | SAE 100R5 |
| Conditional temp range | Air not to exceed 250F |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.90 |
| Lay line style | Ink wheel |
| Length (in) | 120.00000 |
| Length (mm) | 3048.00000 |
| Outside diameter (inch) | 0.68 |
| Outside diameter (mm) | 17.27 |
| Package form | Reel |
| Product height in | 0.310 |
| Product height mm | 7.900 |
| Product length in | 120.000 |
| Product length mm | 3048.000 |
| Product width in | 0.310 |
| Product width mm | 7.900 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | FCG Series |
| Size | -6 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 157 |
| Working pressure max (psi) | 2300 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -50 |
| Working temperature min (F) | -58.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146000767 |
